IESNA:LM-63-2002
[TEST]P940989
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-760-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23599
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3144.7 2899.8 2676.5 2468.6 2298.9 2226.2 2222.4 2260.6 2362.7 2579.6
2917.6 3313.1 3759.6 4249.5 4660.3 5031.6 5376 5757.5 6068.7 6403
6815.1 7086.8 7287.1 7544.8 7914.8 8664.9 9786.3 11198.5 12363.3 12208.9
10015.9 5370.9 1751.6 743.8 290.9 95.7 0
3144.7 2917.6 2695.7 2485.2 2315.5 2231.3 2232.6 2268.3 2369.1 2583.4
2915.1 3294 3741.8 4238 4650.1 5026.5 5363.3 5724.3 6049.6 6385.1
6789.5 7102.1 7317.7 7501.4 7884.1 8588.4 9654.9 11068.4 12314.8 12179.6
10206 5672 2014.4 774.4 325.3 116.1 0
3144.7 2925.3 2712.2 2510.7 2342.3 2246.6 2233.8 2256.8 2334.6 2499.2
2781.1 3160 3597.6 4065.8 4507.2 4904 5235.7 5539.3 5859.5 6224.4
6630.1 7067.7 7424.9 7701.7 8039.8 8612.6 9532.4 10917.9 12494.7 13127.5
11674.4 7579.2 3021 1349.7 595.8 213.1 0
3144.7 2921.5 2727.6 2538.7 2374.2 2278.5 2250.4 2267 2320.6 2441.8
2670.1 2994.2 3380.7 3803 4236.8 4690.9 5123.4 5487 5828.9 6202.7
6656.9 7111 7524.4 7895.6 8326.8 8866.5 9708.5 11083.7 13177.2 15237.6
15200.6 11222.8 5714.1 2698.2 1247.7 427.4 0
3144.7 2940.6 2764.6 2601.3 2452 2346.1 2306.6 2314.2 2355 2444.3
2606.4 2855.1 3188.1 3545.3 3921.7 4365.6 4882.3 5421.9 5899.1 6392.8
6869.9 7401.9 7963.2 8496.5 9093.6 9846.2 10906.4 12467.9 14962 18105.5
19234.5 15015.6 9756.9 5007.3 2168.8 674.9 0
3144.7 2938.1 2776 2612.7 2466 2355 2310.4 2320.6 2360.1 2446.9
2592.3 2834.7 3154.9 3507 3874.5 4308.2 4830 5378.6 5881.2 6397.9
6889.1 7419.8 7981.1 8543.7 9168.8 9945.8 11004.6 12545.7 14964.6 18037.8
19225.6 15241.4 9714.8 4929.5 2121.6 650.6 0
3144.7 2964.8 2818.1 2682.9 2555.3 2453.3 2401 2392 2430.3 2508.1
2633.2 2825.8 3070.7 3365.4 3730.3 4146.2 4687.1 5293.1 5955.2 6659.4
7367.5 8064 8721 9360.2 10036.3 10799.2 11660.4 12723.1 14085.6 15375.4
14585.7 10254.5 4395 1399.5 505.2 123.7 0
3144.7 2998 2881.9 2782.4 2688 2605.1 2551.5 2526 2542.6 2610.2
2719.9 2862.8 3051.6 3314.4 3672.9 4127.1 4670.5 5295.6 5974.3 6665.8
7324.1 7953 8551.4 9128 9647.2 10100.1 10456.1 10656.3 10490.5 9235.2
5871 2054 806.3 463.1 229.6 79.1 0
3144.7 3043.9 2966.1 2899.8 2841.1 2783.7 2748 2736.5 2748 2792.6
2867.9 2975.1 3134.5 3379.5 3706.1 4120.7 4622 5188.5 5766.4 6330.3
6849.5 7363.6 7789.7 8167.4 8444.2 8582 8530.9 8129.1 7028.1 4734.3
1958.3 840.7 575.4 404.4 259 112.3 0
3144.7 3088.6 3051.6 3024.8 2999.3 2980.2 2976.3 2992.9 3027.4 3089.9
3172.8 3282.5 3431.8 3657.6 3947.2 4328.6 4798.1 5327.5 5882.5 6459.1
7044.7 7622.6 8158.4 8620.2 8986.4 9129.3 8852.4 7785.9 5520.2 2490.3
1032.1 660.8 468.2 320.2 209.2 95.7 0
3144.7 3153.7 3158.8 3172.8 3188.1 3211.1 3245.5 3304.2 3384.6 3486.6
3618 3778.8 4002 4313.3 4720.3 5214 5772.8 6364.7 6979.6 7595.8
8206.9 8806.5 9370.4 9756.9 9832.2 9429.1 8358.7 6466.8 3741.8 1402.1
724.6 501.4 347 214.3 127.6 45.9 0
3144.7 3171.5 3194.5 3232.8 3265.9 3305.5 3359.1 3424.1 3514.7 3624.4
3755.8 3926.8 4152.6 4449.8 4809.6 5229.3 5689.8 6172.1 6672.2 7162.1
7630.3 8094.6 8488.8 8713.4 8616.4 8081.9 7005.1 5342.8 3045.2 1154.6
616.2 419.7 290.9 174.8 95.7 26.8 0
3144.7 3191.9 3239.1 3290.2 3346.3 3394.8 3461.1 3536.4 3615.5 3721.4
3838.7 3971.4 4143.6 4359.2 4610.6 4892.5 5200 5516.3 5840.4 6146.6
6433.6 6665.8 6785.7 6688.8 6295.8 5547 4512.3 3268.5 1856.2 852.2
519.2 367.4 260.3 169.7 100.8 34.4 0
3144.7 3216.2 3299.1 3384.6 3458.6 3516 3578.5 3627 3664 3699.7
3725.2 3744.3 3762.2 3771.1 3757.1 3694.6 3579.8 3440.7 3304.2 3103.9
2776 2356.3 1951.9 1615.1 1339.5 1121.4 951.7 819 706.8 611.1
514.1 429.9 349.6 261.5 167.1 61.2 0
3144.7 3251.9 3357.8 3461.1 3531.3 3577.2 3601.4 3610.4 3591.2 3558.1
3509.6 3438.1 3322.1 3171.5 2982.7 2773.5 2569.4 2374.2 2181.5 1987.6
1791.2 1612.5 1459.5 1308.9 1177.5 1062.7 967 884.1 803.7 723.4
628.9 538.4 433.8 324 190.1 75.3 0
3144.7 3282.5 3415.2 3509.6 3568.3 3587.4 3575.9 3555.5 3508.3 3440.7
3329.7 3156.2 2957.2 2767.1 2620.4 2499.2 2364 2208.3 2048.9 1899.6
1778.4 1713.3 1618.9 1488.8 1365.1 1252.8 1139.2 1028.3 930 835.6
727.2 608.5 470.8 333 193.9 93.1 0
3144.7 3308 3449.6 3537.7 3569.6 3559.3 3540.2 3496.8 3419 3297.8
3137.1 2966.1 2811.8 2676.5 2547.7 2421.4 2287.4 2145.8 2022.1 1928.9
1900.9 1893.2 1828.2 1721 1604.9 1486.2 1343.4 1203 1072.9 963.2
856 737.4 620 478.4 334.2 173.5 0
3144.7 3334.8 3480.2 3558.1 3564.4 3537.7 3503.2 3436.9 3317 3170.2
3038.8 2930.4 2814.3 2679.1 2528.5 2380.6 2226.2 2080.7 1946.8 1870.3
1844.7 1811.6 1772 1704.4 1587 1469.7 1367.6 1273.2 1200.5 1120.1
1019.3 912.2 796.1 659.6 516.7 307.5 0
3144.7 3351.4 3495.6 3553 3546.6 3507 3453.5 3361.6 3225.1 3102.6
3017.2 2934.2 2830.9 2696.9 2533.6 2346.1 2161.1 1986.3 1833.3 1765.6
1694.2 1645.7 1588.3 1465.8 1344.6 1251.5 1173.7 1117.6 1072.9 1002.7
933.8 829.2 711.9 597.1 461.8 274.3 0
3144.7 3357.8 3509.6 3558.1 3537.7 3495.6 3427.9 3309.3 3176.6 3078.4
3005.7 2930.4 2833.4 2709.7 2537.5 2325.7 2092.2 1883 1721 1640.6
1551.3 1470.9 1357.4 1222.2 1118.8 1039.7 977.2 924.9 868.8 803.7
755.2 654.5 533.3 436.3 335.5 168.4 0
3144.7 3376.9 3519.8 3560.6 3538.9 3490.5 3407.5 3287.6 3154.9 3063.1
2994.2 2911.3 2820.7 2688 2517.1 2306.6 2066.7 1830.7 1654.6 1536
1417.4 1330.6 1208.1 1107.4 1010.4 935.1 875.2 828 788.4 743.8
785.9 651.9 497.5 380.2 281.9 117.4 0
3144.7 3375.6 3522.3 3564.4 3541.5 3487.9 3413.9 3288.9 3152.4 3065.6
2994.2 2915.1 2827.1 2698.2 2531.1 2319.3 2078.2 1837.1 1649.5 1524.5
1405.9 1315.3 1195.4 1092 995.1 918.5 858.6 812.7 778.2 733.6
811.4 600.9 475.9 382.7 284.5 117.4 0
